IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC4233 | Demoboard DC2116A

10A/20A Guaranteed SOA Hot Swap Controller

Overview

TopologyOther Topology
Input voltage2.9-15 V
Output 111.2 A
IC revisionA

Description

Demonstration circuit 2116A features the LTC4233/LTC®4234 10A/20A Guaranteed SOA Hot Swap™ Controllers.The LTC4233 and LTC4234 are ideally suited for compactpower distribution control in 2.9V to 15V applications forhot board insertion protection, high side power switching,and electronic circuit breaker functions. They provide a richset of features to support Hot Swap applications including: • 2.5% Accurate Under voltage and Overvoltage Protection• Over temperature Protection• Adjustable Inrush Current Control• Adjustable, 11% Accurate Current Limit• Adjustable Output Voltage Ramp Rate • Configurable for Auto Retry or Latch Off for OvercurrentFaults• Power Good and Fault OutputsAvailable in 38-pin 5mm × 9mm QFN packages, theLTC4234 is showcased on DC2116A-A while the LTC4233is showcased on DC2116A-B, both configured for a 12Vapplication. By changing a few passive components, 2.9Vto 15V applications can easily be evaluated.

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]450 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]150 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Check availability