IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC4238 | Demoboard DC2914A

High Voltage High Current Hot Swap Controller

Overview

TopologyOther Topology

Description

The LTC4238 is a high voltage high current Hot Swap controller that allows a board to be safely inserted and removed from a live backplane. Dual 12V gate drive is well suited for high power applications to either share safe operating area across parallel MOSFETs or support a 2-stage start-up that first charges the load capacitance followed by enabling a low on-resistance path to the load.The device features active current limiting (ACL) with two foldback options as VDS increases. The constant power profile limits the power dissipation to be no higher than a fixed value, while the high power profile allows the part to ride through large input steps during operation.The LTC4238 notifies when output power is good. In addition, it has protection features that respond to input undervoltage, overvoltage; and generate a fault when there is an overcurrent or FET bad condition.

Features

  • Allows Safe Board Insertion into Live Backplane
  • Wide Operating Voltage Range: 6.5V to 80V
  • Drives Two Gates for High Power Applications
  • Configurable Parallel, Staged Start or Single MOSFET Modes
  • Adjustable Precision Current Limit: 6mV to 20mV
  • Current Foldback Limits MOSFET Power
  • SOA Timer Optimizes MOSFET Capability
  • Monitors VGS and VDS for MOSFET Health
  • 12V Gate Drive for Lower MOSFET RDS(ON)
  • Parallelable Controllers for Very High Current Levels
  • Available in 24-Lead Narrow SSOP and 24-Pin 4mm × 5mm QFN Packages

Typical applications

  • Computers, Servers
  • Live Board Insertion in 12V, 24V and 48V Systems / Industrial High Side Switch/Circuit Breaker
  • Vehicle Electrical Systems

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]450 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Check availability