IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC4316 | Demoboard DC2217A

LTC4316 Single I2C/SMBus Address Translator

Overview

TopologyOther Topology
IC revision1

Description

Demonstration circuit 2217A features the LTC®4316 single I2C/SMBus address translator. The LTC4316 enables one or more I2C or SMBus slave devices to translate their hardwired address to a different address. This allows slaves with the same address to coexist on the same bus. Only discrete resistors are needed to select the new address and no software programming is required. Up to 127 different translations are available.

Features

Allowing Multiple Slaves with the Same Address toCoexist on the Same Bus.n Resistor Configurable Address Translatingn Compatibility with SMBus, I2C and I2C Fast Moden Pass-Through Mode for General Call Addressingn Level Translation for 2.5V, 3.3V, and 5V Busesn Stuck Bus Timeoutn Prevention of SDA and SCL Corruption During LiveBoard Insertion and RemovalSupport for Bus Hot Swap™n 10-Lead MSOP or DFN 3mm × 3mm Package

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]450 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Check availability