IC manufacturers Analog Devices

IC manufacturers (97)

Analog Devices LTC6810-1

6 Channel Battery Stack Monitors

Overview

TopologyOther Topology
Input voltage5 V
IC revisionA

Description

The LTC®6810 is a multicell battery stack monitor. The LTC6810 measures up to 6 series-connected battery cells with a total measurement error of less than 1.8mV. The cell measurement range of 0V to 5V makes the LTC6810 suitable for most battery chemistries. All 6 cells can be measured in 290μs, and lower data acquisition rates can be selected for high noise reduction.

Features

  • AEC-Q100 Qualified for Automotive Applications
  • Measures Up to 6 Battery Cells in Series
  • 1.8mV Maximum Total Measurement Error
  • Stackable Architecture for High Voltage Systems
  • 290μs to Measure All Cells in a System.
  • Built-in isoSPI™ Interface
  • 1Mb Isolated Serial Communications
  • Uses Single Twisted Pair, Up to 100 Meters
  • Low EMI Susceptibility and Emissions
  • Bidirectional for Broken Wire Protection
  • Guaranteed Performance Down to 5V
  • Performs Redundant Cell Measurements.
  • Engineered for ISO 26262 Compliant Systems
  • Passive Cell Balancing with Programmable PWM
  • 4 General Purpose Digital I/O or Analog Inputs
  • Temperature or Other Sensor Inputs
  • Configurable as an I2C or SPI master
  • 4μA Sleep Mode Supply Current
  • 44-Lead SSOP Package

Typical applications

  • Backup Battery Systems, Grid Energy Storage
  • Electric and Hybrid Electric Vehicles
  • High Power Portable Equipment

Products

Order Code Data­sheet Downloads Status Product series Samples
750340848SPEC
Active i| Production is active. Expected lifetime: >10 years. Analog Modem Transformer
Order Code Data­sheet
750340848SPEC
Samples
Order Code Data­sheet Downloads Status Product series Samples