Topology | Buck Converter |
Input voltage | 12-100 V |
Switching frequency | 200-2000 kHz |
Output 1 | 12 V / 4.6 A |
TheLTC®7103is a highefficiency, monolithic synchronousstep-downDC/DCconverterutilizing a constantfrequency,average currentmode control architecture. Itoperates froman input voltage range of 4.4V to 105V and provides anadjustable regulated output voltage from 1V to VIN whiledelivering up to 2.3A of output current.
n Wide VIN Range: 4.4V to 105V (110V Abs Max)n Ultralow EMI/EMC Emissions: CISPR 25 Compliantn 2µA IQ When Regulating 48VIN to 3.3VOUTn Fast and Accurate Output Current Programming andMonitoring with No External RSENSEn Brick Wall Current Limitn Low Minimum On-Time: 40nsn Wide VOUT Range: 1V to VINn 100% Maximum Duty Cycle Operation
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7443551331 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 33 | 6.6 | 2.5 | 5.5 | 30.5 | 11 | WE-PERM |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7443551331 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|