IC manufacturers Analog Devices

IC manufacturers (97)

Analog Devices LTC7106 | Demoboard DC2620A-A

A 7-Bit Current DAC with Digital PMBus Interface

Overview

TopologyOther Topology
IC revisionB

Description

he LTC7106 is a precision, PMBus controlled, bidirectional current digital-to-analog converter that adjusts the output voltage of any conventional VFB referenced regulator. The LTC7106 can work with the vast majority of power management controllers or regulators to enable digital control of the output voltage. Internal power-on reset circuitry keeps the DAC output current at zero (high impedance IDAC) until a valid write takes place. Features include a range bit for easy interfacing to almost any impedance resistor divider, and an open-drain GPO output for controlling the Run or Enable pin of the DC/DC regulator. For most applications, the current DAC error is significantly attenuated with proper design. See more detail about VOUT accuracy in the Applications Information section of this data sheet. The LTC7106 is supported by the ADI LTpowerPlay® development tool with graphical user interface (GUI).

Features

  • ±0.8% IDAC Positive Output Current Accuracy (Over Temp)
  • ±1.5% IDAC Negative Output Current Accuracy (Over Temp)
  • PMBus/I2C Compliant Serial Interface
  • Input Voltage Range: 2.5V to 5.5V
  • High Impedance at IDAC Output When Disabled
  • Wide IDAC Operation Voltage (0.4V to 2.0V)
  • 7-Bit Programmable DAC Output Current for DC/DC VOUT Control
  • Wide Range IDAC Output Current: ±16μA to ±256μA
  • Programmable Slew Rate: 500ns ~ 3ms per Bit
  • Available in a 10-Lead (3mm × 2mm) DFN Package

Typical applications

  • Telecom Systems
  • General Purpose Power Systems
  • Industrial Applications

Products

Order Code Data­sheet Downloads Status Product seriesPins
(pcs)
RowsGenderTypeIR
(A)
Packaging Samples
60800213421SPEC
3 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.00 mm Jumper with Test Point 2 Jumper 3 Bag
62000411121SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.00 mm THT Pin Header 4 Single Pin Header Straight 2 Bag
Order Code Data­sheet
60800213421SPEC
62000411121SPEC
Samples
Order Code Data­sheet Downloads Status Product seriesPins
(pcs)
RowsGenderTypeIR
(A)
Packaging Samples