IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC7821 | Demoboard DC2787A

High Efficiency, Polyphase Hybrid Step Down Converter

Overview

TopologyBuck Converter
Input voltage40-60 V
Switching frequency200-1500 kHz
Output 112 V / 100 A

Description

The LTC®7821 uses a proprietary architecture that merges a soft switching charge pump topology with a synchronous step-down converter to provide superior efficiency and EMI performance compared to traditional switching architectures. In a typical 48V to 12V application, efficiency of greater than 97% is attainable with the LTC7821 switching at 500kHz. The same efficiency can only be achieved with a traditional controller switching at one-third the frequency. Higher switching frequencies allow the use of smaller inductances that yield faster transient response and smaller solution size. The LTC7821 can be easily paralleled to provide higher output currents with its accurate current sharing capability and frequency synchronization function.

Features

  • Wide VIN Range: 10V to 72V (80V ABS Max)
  • Soft Switching for Low Noise Operation
  • Phase-Lockable Fixed Frequency 200kHz to 1.5MHz
  • ±1% Output Voltage Accuracy
  • RSENSE or DCR Current Sensing
  • Programmable CCM, DCM, or Burst Mode® Operation
  • CLKOUT Pin for Multiphase Operation
  • Short Circuit Protected
  • EXTVCC Input for Improved Efficiency
  • Monotonic Output Voltage Start-Up
  • Optional External Reference
  • 32-Pin (5mm × 5mm) QFN

Typical applications

  • Automotive Applications
  • Intermediate Bus Converters / High Current Distributed Power Systems / Telecom, Datacom, and Storage Systems

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Jumper, 2, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Pins
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
Check availability
SPECWR-PHD Pin Header, 3, Straight
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
Pins
TypeStraight 
MountTHT 
Length6 mm
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Check availability