IC manufacturers Analog Devices

IC manufacturers (97)

Analog Devices LTC7880 | Demoboard DC2728A

60V Dual Output Step-Up Controller with Digital Power System Management

Overview

TopologyBoost Converter
Input voltage12-24 V
Output 148 V / 5 A
Output 248 V / 5 A

Description

The LTC®7880 is a dual PolyPhase® DC/DC synchronous step-up switching regulator controller with I2C-based PMBus compliant serial interface. This controller employs a constant-frequency, current-mode architecture, with high voltage input and output capability along with programmable loop compensation. The LTC7880 is supported by the LTpowerPlay™ software development tool with graphical user interface (GUI). Switching frequency, output voltage, and device address can be programmed both by digital interface as well as external configuration resistors. Parameters can be set via the digital interface or stored in EEPROM. The gate drive for the LTC7880 can be programmed from 6.3V to 9V to maximize efficiency. Both outputs have an independent power good indicator and FAULT function. The LTC7880 can be configured for discontinuous (pulseskipping) mode or continuous inductor current mode.

Features

  • PMBus/I2C Compliant Serial Interface
    • Telemetry Read-Back Includes Input and Output Voltage and Current, Temperature and Faults
    • Programmable Voltage, Current Limit, Digital Soft-Start/Stop, Sequencing, Margining, OV/UV/OC, Frequency, and Control Loop Compensation
  • Output Error Less Than ±0.5% Over Temperature
  • Integrated 16-Bit ADC and 12-Bit DAC
  • Internal EEPROM with ECC and Fault Logging
  • Integrated N-Channel MOSFET Gate Drivers
  • Power Conversion
    • Wide Input Voltage Range: 5V to 40V
    • Operates Down to 2.5V After Start-Up
    • VOUT0, VOUT1 Range: Up to 60V
    • Analog Current Mode Control
    • Accurate PolyPhase® Current Sharing for Up to 6 Phases (50kHz to 500kHz)
    • Available in a 52-Lead (7mm × 8mm) QFN Package

Typical applications

  • Automotive Always-On and Start-Stop Systems / Industrial and Point of Load Applications

Products

Order Code Data­sheet Downloads Status Product seriesPins
(pcs)
RowsGenderTypeIR
(A)
Packaging Samples
60800213421SPEC
3 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.00 mm Jumper with Test Point 2 Jumper 3 Bag
62000311121SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.00 mm THT Pin Header 3 Single Pin Header Straight 2 Bag
Order Code Data­sheet
60800213421SPEC
62000311121SPEC
Samples
Order Code Data­sheet Downloads Status Product seriesPins
(pcs)
RowsGenderTypeIR
(A)
Packaging Samples