IC manufacturers Analog Devices

IC manufacturers (107)

Analog Devices LTM4636 | Demoboard DC2830A

7-Bit DAC with PMBus Controlled Step-Down µModule Regulator

Overview

TopologyBuck Converter
Input voltage4.7-15 V
Output 11 V / 40 A

Description

Demonstration circuit 2830A features the LTM®4636EY, a 40A high efficiency, switch mode step-down μModule® regulator which is controlled by the LTC®7106EDDB, a precision, bidirectional, 7-Bit current DAC with PMBus interface. The LTC7106 is used to adjust the output voltage of the LTM4636 by way of the PMBus. The LTM4636’s input voltage range is from 4.7V to 15V and the output voltage range is from 0.6V to 3.3V. De-rating is necessary for certain VIN, VOUT, frequency and thermal conditions. The LTC7106 requires an input voltage from 2.5V to 5.5V and on DC2830A it’s powered directly from the DC1613A dongle. The LTC7106 provides three ranges of IDAC output current: Nominal Range (–64μA to 63μA), Range High (–256μA to 252μA) and Range Low (–16μA to 15.75μA). The nominal range is optimized with the highest accuracy.

Features

  • Stacked Inductor Acts as Heat Sink
  • Wide Input Voltage Range: 4.7V to 15V
  • 0.6V to 3.3V Output Voltage Range
  • ±1.3% Total DC Output Voltage Error Over Line,Load and Temperature (–40°C to 125°C)
  • Differential Remote Sense Amplifier for PrecisionRegulation
  • Current Mode Control/Fast Transient Response
  • Frequency Synchronization
  • Parallel Current Sharing (Up to 240A)
  • Internal or External Compensation
  • 88% Efficiency (12VIN, 1VOUT) at 40A
  • Overcurrent Foldback Protection
  • 16mm × 16mm × 7.07mm BGA Package

Typical applications

  • Industrial Equipment
  • Telecom Servers and Networking Equipment
  • Medical Systems

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
IR(A)
Working Voltage(V (AC))
Operating Temperature
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Jumper, 2, 3 A
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Pins
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
Check availability