| Topology | Buck Converter |
| Input voltage | 4.5-15 V |
| Output 1 | 1.01 V / 50 A |
| IC revision | 2 |
Demonstration circuit 2479A-B features the LTM®4650EY-1,the high efficiency, high density, dual 25A, single 50Aswitch mode step-down power module regulator. Theinput voltage is from 4.5V to 15V. The output voltage isprogrammable from 0.6V to 1.8V. DC2479A-B is configuredas dual-phase, single-output, which can deliver up to 50Amaximum. The board designs with minimum componentsto demonstrate this high efficiency, high density μModule.As explained in the data sheet, output current de-rating isnecessary for certain VIN, VOUT, and thermal conditions. These features and the availability of the LTM4650EY-1in a compact 16mm × 16mm × 5.01mm BGA packagemake it ideal for use in many high-density point-of-loadapplications. The LTM4650-1 data sheet must be readin conjunction with this demo manual for working on ormodifying the demo circuit DC2479A-B.
| Order Code | Datasheet | Downloads | Status | Product series | Pins | Type | Mount | L (mm) | IR (A) | Working Voltage (V (AC)) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 60800213421 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Jumper | 2 | – | – | – | 3 | 200 | |
![]() | 62000311121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header | 3 | Straight | THT | 6 | 2 | 200 |
| Order Code | Datasheet | |
|---|---|---|
![]() | 60800213421 | SPEC |
![]() | 62000311121 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | Product series | Pins | Type | Mount | L (mm) | IR (A) | Working Voltage (V (AC)) | Samples |
|---|