IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTM4681 | Demoboard DC2924A-A

Quad 31.25A or Single 125A μModule Regulator with Digital Power System Management

Overview

TopologyBuck Converter
Input voltage4.5-16 V
Output 11 V / 30 A

Description

Demonstration circuit 2924A-A/2924A-B features the LTM4681: the wide input and output voltage range, high efficiency and power density, quad output PolyPhase® DC/DC step-down μModule® regulator with digital power system management. Demo board DC2924A is available in two versions: DC2924A-A is configured as 4-phase 4 outputs, DC2924A-B is configured as 4-phase single output. The demo board default input voltage range is 4.5V to 16V. However, if VIN is lower than 6V and within 4.5V ≤ VIN ≤ 5.75V range, minor modification to certain existing onboard components is required. Please refer to the Operation at Low VIN: 4.5V ≤ VIN ≤ 5.75V paragraph in the demo manual for more details. The factory default output voltage (VOUT0, VOUT1, VOUT2 and VOUT3) is 1V at 30A maximum load current per channel (DC2924A-A). The factory default output voltage VOUT = 1V at 120A maximum load current (DC2924A-B). Each channel can deliver up to 30A maximum load current but forced airflow and heat sink might also be used to further optimize the output power when all output rails are on and fully loaded. The demo board output voltages can be adjusted from 0.6V up to 1.8V. Programming the output voltages to any value that is greater than 1.8V, requires derating output current based on thermal derating curves provided in the LTM4681 data sheet. The factory default switching frequency is preset at 350kHz typical. Both versions of DC2924A come with PMBus interface and digital power system management functions. An onboard 12-pin connector is available for users to connect the dongle DC1613A to the demo board, provides an easy way to communicate and program the part using LTpowerPlay® software development tool. LTpowerPlay software and I2C/PMBus/SMBus dongle DC1613A allows users to monitor real time telemetry of input and output voltages, input and output current, switching frequency, internal IC die temperatures, external power component temperatures and fault logs. Programmable parameters include device address, output voltages, control loop compensation, switching frequency, phase interleaving, DCM or CCM mode of operation, digital soft start, sequencing and time based shutdown, fault responses to input and output overvoltage, output overcurrent, IC die and power component overtemperatures.

Features

  • Quad Digitally Adjustable Analog Loops with Digital Interface for Control and Monitoring
  • Wide Input Voltage Range: 4.5V to 16V
  • Output Voltage Range: 0.5V to 3.3V
  • ±0.5% Maximum DC Output Error Over Temperature
  • ±4% Current Readback Accuracy: 0°C to 125°C
  • Integrated Input Current Sense Amplifier
  • 400kHz PMBus-Compliant I2C Serial Interface
  • Supports Telemetry Polling Rates Up to 125Hz
  • Integrated 16-Bit ΔΣ ADC
  • Parallel and Current Share Multiple Modules
  • 15mm × 22mm × 8.17mm BGA Package
  • Readable Data:
  • Input and Output Voltages, Currents, and Temperatures
  • Running Peak Values, Uptime, Faults and Warnings
  • Onboard EEPROM Fault Log Record
  • Writable Data and Configurable Parameters:
  • Output Voltage, Voltage Sequencing and Margining
  • Digital Soft-Start/Stop Ramp, Program Analog Loop
  • OV/UV/OT, UVLO, Frequency and Phasing

Typical applications

  • Industrial AutomationTechnology, Instrument & measurement
  • Communication, data center

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Pins
Type
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
MountSMT 
Length1.6 mm
Height0.7 mm
–
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
MountSMT 
Length1.6 mm
Height0.7 mm
–
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
–
–
–
Pins2 
–
–
–
–
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
–
–
Pins3 
TypeStraight 
MountTHT 
Length6 mm
–
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability