IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTM4705 | Demoboard DC3051A

20VIN, Dual 5A Step-Down DC/DC μModule Regulator

Overview

TopologyBuck Converter
Input voltage6-20 V
Output 11 V / 5 A
Output 22.5 V / 5 A

Description

Demonstration circuit 3051A features the LTM4705, a high efficiency dual 5A or single 10A μModule® DC/DC regulator in a compact and low profile 6.25mm × 7.5mm × 3.22mm BGA package. The LTM4705 can take 3.1V to 20V input and generate 0.6V to 5.5V output (stepdown only). The DC3051A demo board is designed to take 6VIN to 20VIN to dual 5A jumper selectable outputs. The board operates by default at a fixed 1MHz and can be synchronized from 1MHz to 3MHz via the MODE/SYNC pin. With its high switching frequency and current mode architecture, a fast transient response to line and load changes is possible without sacrificing stability. The DC3051A can be used in forced continuous mode or pulse-skipping mode for low noise, or in Burst Mode® operation for high efficiency at light loads. Please see the LTM4705 data sheet for more detailed information.It is recommended to read the data sheet for the LTM4705 prior to making any changes to the DC3051A.

Features

  • Complete Solution in <1cm2 (Single-Sided PCB) or 0.5cm2 (Dual-Sided PCB)
  • Wide Input Voltage Range: 3.1V to 20V
  • 0.6V to 5.5V Output Voltage
  • Dual 5A or Single 10A Output Current
  • ±1.5% Maximum Total Output Voltage Regulation Error Over Load, Line and Temperature
  • Current Mode Control, Fast Transient Response
  • External Frequency Synchronization
  • Multiphase Parallelable with Current Sharing
  • Output Voltage Tracking and Soft-Start Capability
  • Selectable Burst Mode® Operation
  • Overvoltage Input and Overtemperature Protection
  • Power Good Indicators
  • 6.25mm × 7.5mm × 3.22mm BGA package

Typical applications

  • Medical Diagnostic Equipment
  • Telecom, Networking
  • General Purpose Point-of-Load Conversion, Test and Debug Systems, Industrial Equipment

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Color
Gender
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Jumper, Black, Jumper
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
ColorBlack 
GenderJumper 
Pins
Length2.44 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +125 °C
PackagingBag 
Check availability
SPECWR-PHD Jumper, –, Jumper
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
GenderJumper 
Pins
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
Check availability
SPECWR-PHD Pin Header, –, Pin Header
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
GenderPin Header 
Pins
TypeStraight 
MountTHT 
Length6 mm
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Check availability