IC manufacturers Analog Devices

IC manufacturers (97)

Analog Devices MAX13256 | Demoboard MAXREFDES1294

12Vin, Eight-Output, Isolated DC-DC Power Supply Using MAX13256

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage8-36 V

Description

MAXREFDES1294 is an isolated power supply with 12V input voltage and produces four 24V and four 12V outputs. The reference design was subjected to design verification testing, and the specification has been validated in laboratory conditions at an ambient temperature of +25°C.

Features

  • Simple, Flexible Design
  • 8V to 36V Supply Range
  • Up to 90% Efficiency
  • Provides Up to 10W to the Transformer
  • Undervoltage Lockout
  • 2.5V to 5V Compatible Logic Interface
  • Internal or External Clock Source
  • Adjustable Overcurrent Threshold
  • Integrated System Protection
  • Fault Detection and Indication
  • Overcurrent Limiting
  • Over temperature Protection
  • Saves Space on Board
  • Small 10-Pin TDFN Package (3mm x 3mm)

Typical applications

  • 24V PLC Supply Isolation
  • Motor Controls, Power Meters, Isolated Fieldbus Interfaces
  • Medical Equipment

Products

Order Code Data­sheet Downloads Product series Samples
750344903SPEC
Gate Drive Transformer
Order Code Data­sheet
750344903SPEC
Samples
Order Code Data­sheet Downloads Product series Samples