IC manufacturers Analog Devices

IC manufacturers (104)

Analog Devices MAX14857 | Demoboard MAX148X2 Evaluation Kit

Evaluates: MAX14853/MAX14855/

Overview

TopologyBuck Converter
Input voltage3.3 V
IC revision1

Description

The MAX148X2 evaluation kit (EV kit) is a fully assembledand tested PCB that demonstrates the functionality of theMAX14855 isolated RS-485/RS-422 transceiver. The EVkit operates from a single 3.3V supply and features anon-board isolated power supply to power the secondaryside of the circuit.The MAX148X2EVKIT may also be used to evaluate theMAX14853, MAX14857, and MAX14859.

Features

Operates from a Single 3.3V SupplyTerminal Block Connectors for Easy RS-485/RS-422Evaluation2750VRMS Isolation for 60sFully Assembled and Tested

Typical applications

  • •Power Meters
  • •Programmable Logic Controllers
  • •HVAC
  • •Industrial Automation

Products

Order Code Data­sheet Downloads Status Product seriesVINVOut1
(V)
IOut1
(A)
Type of Insulationfswitch
(kHz)
∫Udt
(Vµs)
NPRI : NSECL
(µH)
VT
(V (RMS))
L
(mm)
W
(mm)
H
(mm)
Mount Samples
750315231SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WE-PPTI Push-Pull Transformers 3.3 V (DC) 5.4 0.55 Reinforced 350 - 550 8.8 1:1.6 384 5000 9.14 12.7 7.62 SMT
750315229SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WE-PPTI Push-Pull Transformers 5 V (DC) 5.8 0.9 Reinforced 350 - 550 8.8 1:1.1 384 5000 9.14 12.7 7.62 SMT
Order Code Data­sheet
750315231SPEC
750315229SPEC
Samples
Order Code Data­sheet Downloads Status Product seriesVINVOut1
(V)
IOut1
(A)
Type of Insulationfswitch
(kHz)
∫Udt
(Vµs)
NPRI : NSECL
(µH)
VT
(V (RMS))
L
(mm)
W
(mm)
H
(mm)
Mount Samples