IC manufacturers Analog Devices

IC manufacturers (104)

Analog Devices MAX14940 | Demoboard MAX149X2EVKIT

Evaluation Kit for the MAX14940/MAX14943/MAX14946/MAX14949

Overview

TopologyPush-Pull Converter symmetrical isolated
Input voltage3.3 V

Description

The MAX149X2 evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the functionality of the MAX14943 isolated RS-485/PROFIBUS transceiver. The EV kit operates from a single 3.3V supply and features an on-board isolated power supply to power the secondarysideof the circuit.

Features

  • Operates from a Single 3.3V Supply
  • Terminal Block Connectors for Easy RS-485/ PROFIBUS Evaluation
  • 5000VRMSIsolation for 60s
  • Fully Assembled and Tested
  • Proven PCB Layout

Typical applications

  • Power Meters
  • Industrial Automation Equipment
  • Programmable Logic Controllers
  • HVAC

Products

Order Code Data­sheet Downloads Status Product seriesVINVOut1
(V)
IOut1
(A)
Type of Insulationfswitch
(kHz)
∫Udt
(Vµs)
NPRI : NSECL
(µH)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
Mount Samples
750315226SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WE-PPTI Push-Pull Transformers 3.3 V (DC) 4.3 0.85 Functional 350 - 550 8.5 1:1.3 388 2750 6.73 10.2 4.19 SMT
750315228SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WE-PPTI Push-Pull Transformers 3.3 V (DC) 6.6 0.5 Functional 350 - 550 8.5 1:2 388 2750 6.73 10.2 4.19 SMT
Order Code Data­sheet
750315226SPEC
750315228SPEC
Samples
Order Code Data­sheet Downloads Status Product seriesVINVOut1
(V)
IOut1
(A)
Type of Insulationfswitch
(kHz)
∫Udt
(Vµs)
NPRI : NSECL
(µH)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
Mount Samples