IC manufacturers Analog Devices

IC manufacturers (104)

Analog Devices MAX14943 | Demoboard MAX149X2EVKIT

Evaluation Kit for the MAX14940/MAX14943/MAX14946/MAX14949

Overview

TopologyPush-Pull Converter symmetrical isolated
Input voltage3.3 V

Description

The MAX149X2 evaluation kit (EV kit) is a fully assembledand tested PCB that demonstrates the functionality of theMAX14943 isolated RS-485/PROFIBUS transceiver. TheEV kit operates from a single 3.3V supply and features anon-board isolated power supply to power the secondarysideof the circuit.

Features

  • Operates from a Single 3.3V Supply
  • Terminal Block Connectors for Easy RS-485/ PROFIBUS Evaluation
  • 5000VRMSIsolation for 60s
  • Fully Assembled and Tested
  • Proven PCB Layout

Typical applications

  • HVAC
  • Industrial Automation Equipment
  • Power Meters
  • Programmable Logic Controllers

Products

Order Code Data­sheet Downloads Status Product seriesVINVOut1
(V)
IOut1
(A)
Type of Insulationfswitch
(kHz)
∫Udt
(Vµs)
NPRI : NSECL
(µH)
VT
(V (RMS))
L
(mm)
W
(mm)
H
(mm)
Mount Samples
750315232SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WE-PPTI Push-Pull Transformers 3.3 V (DC) 6.6 0.45 Reinforced 350 - 550 8.8 1:2 384 5000 9.14 12.7 7.62 SMT
750315230SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WE-PPTI Push-Pull Transformers 5 V (DC) 6.9 0.75 Reinforced 350 - 550 8.8 1:1.4 384 5000 9.14 12.7 7.62 SMT
Order Code Data­sheet
750315232SPEC
750315230SPEC
Samples
Order Code Data­sheet Downloads Status Product seriesVINVOut1
(V)
IOut1
(A)
Type of Insulationfswitch
(kHz)
∫Udt
(Vµs)
NPRI : NSECL
(µH)
VT
(V (RMS))
L
(mm)
W
(mm)
H
(mm)
Mount Samples