Topology | Push-Pull Converter symmetrical isolated |
Input voltage | 3.3 V |
The MAX149X2 evaluation kit (EV kit) is a fully assembledand tested PCB that demonstrates the functionality of theMAX14943 isolated RS-485/PROFIBUS transceiver. TheEV kit operates from a single 3.3V supply and features anon-board isolated
Order Code | Datasheet | Downloads | Status | Product series | VIN | VOut1 (V) | IOut1 (A) | Type of Insulation | fswitch (kHz) | ∫Udt (Vµs) | NPRI : NSEC | L (µH) | VT (V (RMS)) | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 750315232 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PPTI Push-Pull Transformers | 3.3 V (DC) | 6.6 | 0.45 | Reinforced | 350 - 550 | 8.8 | 1:2 | 384 | 5000 | 9.14 | 12.7 | 7.62 | SMT | |
![]() | 750315230 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PPTI Push-Pull Transformers | 5 V (DC) | 6.9 | 0.75 | Reinforced | 350 - 550 | 8.8 | 1:1.4 | 384 | 5000 | 9.14 | 12.7 | 7.62 | SMT |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | VIN | VOut1 (V) | IOut1 (A) | Type of Insulation | fswitch (kHz) | ∫Udt (Vµs) | NPRI : NSEC | L (µH) | VT (V (RMS)) | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|