Topology | Buck Converter |
The MAX15301 is a full-featured, highly efficient, digitalpoint-of-load (PoL) controller with advanced power managementand telemetry features. Unlike PID-based digitalpower regulators, the MAX15301 uses Maxim’s patentedInTune™ automatically compensated, state-space controlalgorithm. The InTune control law is valid for both thesmall- and large-signal response and accounts for dutycyclesaturation effects. These capabilities result in fastloop transient response and reduce the number of outputcapacitors compared to competing digital controllers.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (nH) | IR (mA) | IR 2 (mA) | ISAT (mA) | RDC (mΩ) | fres (MHz) | Type | H (mm) | W (mm) | LR (nH) | IR (A) | ISAT,10% (A) | ISAT,30% (A) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744309025 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCM SMT High Current Flat Wire Inductor | 250 | – | – | – | 0.165 | 37 | – | 9 | 13 | 245 | 47.5 | 75.6 | 88.5 | MnZn | ||
![]() | 74479887310A | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PMI Power Multilayer Inductor | 10000 | 600 | 850 | 125 | 300 | 20 | High Saturation Current | 0.8 | 2 | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 744309025 | SPEC | |
![]() | 74479887310A | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (nH) | IR (mA) | IR 2 (mA) | ISAT (mA) | RDC (mΩ) | fres (MHz) | Type | H (mm) | W (mm) | LR (nH) | IR (A) | ISAT,10% (A) | ISAT,30% (A) | Material | Samples |
---|