Topology | Buck Converter |
IC revision | 01 |
The MAX15301 is a full-featured, highly efficient, digitalpoint-of-load (PoL) controller with advanced power managementand telemetry features. Unlike PID-based digitalpower regulators, the MAX15301 uses Maxim’s patentedInTune™ automatically compensated, state-space controlalgorithm. The InTune control law is valid for both thesmall- and large-signal response and accounts for dutycyclesaturation effects. These capabilities result in fastloop transient response and reduce the number of outputcapacitors compared to competing digital controllers.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (mA) | IR 2 (mA) | ISAT (mA) | RDC (mΩ) | fres (MHz) | Type | H (mm) | W (mm) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744311100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 1 | – | – | – | 4.6 | 85 | – | 3.8 | 6.9 | 16.8 | 8 | 19 | Superflux | ||
![]() | 74479887310A | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PMI Power Multilayer Inductor | 10 | 600 | 850 | 125 | 300 | 20 | High Saturation Current | 0.8 | 2 | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 744311100 | SPEC | |
![]() | 74479887310A | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (mA) | IR 2 (mA) | ISAT (mA) | RDC (mΩ) | fres (MHz) | Type | H (mm) | W (mm) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | Material | Samples |
---|