Topology | Buck Converter |
The MAX15303 is a full-featured, flexible, efficient, 6Adigital point-of-load (PoL) controller with integratedswitching MOSFETs. It contains advanced powermanagementand telemetry features. Unlike PID-baseddigital power regulators, the device uses Maxim’spatented InTune™ automatically compensated, statespacecontrol algorithm. The InTune control law is valid forboth the small- and large-signal response and accountsfor duty-cycle saturation effects. These capabilitiesresult in fast loop transient response and reduce thenumber of output capacitors compared to competing digitalcontrollers.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744310115 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 1.15 | 11.8 | 7.5 | 13 | 8.6 | 84 | Superflux |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|