IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices MAX15303AA00+CM

6A Digital PoL DC-DC Converter with InTune Automatic Compensation

Overview

TopologyBuck Converter
IC revision01

Description

The MAX15303 is a full-featured, flexible, efficient, 6Adigital point-of-load (PoL) controller with integratedswitching MOSFETs. It contains advanced powermanagementand telemetry features. Unlike PID-baseddigital power regulators, the device uses Maxim’spatented InTune™ automatically compensated, statespacecontrol algorithm. The InTune control law is valid forboth the small- and large-signal response and accountsfor duty-cycle saturation effects. These capabilitiesresult in fast loop transient response and reduce thenumber of output capacitors compared to competing digitalcontrollers.

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(Ω)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-SPC SMT Power Inductor, 3.3 µH, 2.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Rated Current2.6 A
Saturation Current3.6 A
DC Resistance0.036 Ω
Self Resonant Frequency64 MHz
VersionSMT 
–Check availability