Topology | Buck Converter |
IC revision | 02 |
The MAX15303 is a full-featured, flexible, efficient, 6Adigital point-of-load (PoL) controller with integratedswitching MOSFETs. It contains advanced powermanagementand telemetry features. Unlike PID-baseddigital power regulators, the device uses Maxim’spatented InTune™ automatically compensated, statespacecontrol algorithm. The InTune control law is valid forboth the small- and large-signal response and accountsfor duty-cycle saturation effects. These capabilitiesresult in fast loop transient response and reduce thenumber of output capacitors compared to competing digitalcontrollers.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74408943022 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SPC SMT Power Inductor | 2.2 | 3 | 4.6 | 0.03 | 85 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74408943022 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples |
---|