IC manufacturers Analog Devices

IC manufacturers (97)

Analog Devices MAX15462 | Demoboard MAX15462C12EVKIT

MAX15462C in 12V Output Voltage Application

Overview

TopologyBuck Converter
Input voltage14-42 V
Output 112 V / 0.3 A

Description

The MAX15462C 12V evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the performance of the MAX15462C 42V, 300mA ultra-small,high-efficiency, synchronous step-down converter. The EV kit operates over a wide input voltage range of 14V to 42V, and provides up to 300mA load current at 12Voutput voltage. The device features undervoltage lockout, overcurrent protection, and thermal shutdown. The EV kitswitches at a frequency of 500kHz, and delivers a peak efficiency of 95% with the supplied components.The EV kit comes installed with the MAX15462CATA+ in an 8-pin (2mm x 2mm) lead(Pb)-free/RoHS-compliant TDFN package.

Features

  • 14V to 42V Input Voltage Range
  • 12V Output, 300mA Continuous Current
  • Internal Compensation
  • EN/UVLO for On/Off Control and ProgrammableInput Undervoltage Lockout
  • 95% Peak Efficiency
  • 500kHz Switching Frequency
  • PFM or Forced-PWM Mode of Operation
  • Hiccup Mode Overcurrent Protection
  • Open-Drain RESET Output
  • Thermal Shutdown
  • Lead-Free, 8-Pin, 2mm x 2mm TDFN Package
  • Proven PCB Layout
  • Fully Assembled and Tested

Typical applications

  • Industrial Sensors/Process Control
  • 4–20mA Current Loops/General-Purpose Point of Load/High-Voltage LDO Replacement
  • HVAC and Building Control

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
Version Samples
74408943101SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-SPC SMT Power Inductor 100 0.52 0.68 0.85 7.8 SMT
Order Code Data­sheet Simu­lation
74408943101SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
Version Samples