IC manufacturers Analog Devices

IC manufacturers (103)

Analog Devices MAX16136 | Demoboard MAX16136EVKIT

High-Precision Supervisory ICs with Window Watchdog and Overvoltage Indicator

Overview

TopologyOther Topology

Description

The MAX16136 evaluation kit (EV kit) is fully tested and assembled circuit that demonstrates the capabilities of the MAX16136, a high-precision reset IC offering window-threshold and window-watchdog monitoring. The MAX16136 EV kit is designed to facilitate the evaluation of various features of the MAX16136 such as input overvoltage/undervoltage faults, window-watchdog violation, and OV latching/unlatching capability. The MAX16136 EV kit operates over the automotive temperature range.The reset signal at RST asserts low when the voltage at IN falls outside of the overvoltage/undervoltage windowthresholdsettings. An overvoltage signal at OV latches low to indicate overvoltage condition at IN and a watchdog output signal at WDO pulses low when the signal period at WDI falls outside of the window-watchdog timing. The EV kit also features a push-button switch at CLR to unlatch the overvoltage fault output (OV). Two indicators,OV_STATUS LED and UV_STATUS LED, provide visual fault status at the input for overvoltage and undervoltage conditions.

Features

  • 3.3V Nominal Input Threshold Voltage
  • ±4% Undervoltage/Overvoltage Thresholds withRespect to Nominal Input Threshold
  • 8ms(tWD_F)/80ms (tWD_S) Window-WatchdogTimeout
  • 10ms Reset Timeout for RST signal
  • Reset LED Indicator
  • Overvoltage Fault LED Indicator
  • Clear Fault Input Push-Button Switch
  • -40°C to +125°C Operating Temperature Range
  • Proven 2-Layer 2oz Copper PCB Layout
  • Demonstrates Compact Solution Size
  • Fully Assembled and Tested

Typical applications

  • Storage Equipment
  • Multivoltage ASICs, Servers
  • ADAS

Products

Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Samples
WCAP-CSGP MLCCs 25 V(DC), 100 nF, ±10%
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel