IC manufacturers Analog Devices

IC manufacturers (99)

Analog Devices MAX16191 | Demoboard MAX16191EVKIT

MAX16191 Evaluation Kit

Overview

TopologyOther Topology

Description

The MAX16191 evaluation kit (EV kit) is a fully tested and assembled circuit that demonstrates the capabilities of the MAX16191, a single-channel, low-voltage window-detector supervisor circuit. The MAX16191 EV kit is designed to facilitate the evaluation of the MAX16191’s 0.35% overvoltage/ undervoltage (OV/UV) faults detection capability. A jumper, JP1,provides the option to connect the reset output’s pullup resistor to a voltage other than VCC. See MAX16191 IC data sheet for absolute maximum voltage ratings voltage on reset output. The MAX16191 EV kit is available in a 1” x 1” PCB and operates over the automotive temperature range of -40°C to +125°C.

Features

  • ±0.35% Threshold Accuracy
  • 0.875V Nominal Threshold Range
  • ±3% UV/OV Monitoring Range
  • 10ms Reset Timeout for RST signal
  • Two Reset Output Pullup Voltage Options
  • Proven 1” x 1” 2-Layer 2oz Copper PCB Layout
  • Demonstrates Compact Solution Size
  • Fully Assembled and Tested

Typical applications

  • Industrial
  • Telecom Systems
  • Automotive

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Packaging Samples
885012206071SPEC
8 files WCAP-CSGP MLCCs 25 V(DC)100 nF ±10% 25 0603 -55 °C up to +125 °C 3.55 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
Order Code Data­sheet Simu­lation
885012206071SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Packaging Samples