IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices MAX16955

36V, 1MHz Step-Down Controller with Low Operating Current

Overview

TopologyBuck Converter
Input voltage3.5-36 V
Switching frequency220-1000 kHz
Output 15 V / 5 A
IC revision4

Description

The MAX16955 is a current-mode, synchronous PWM step-down controller designed to operate with input voltages from 3.5V to 36V while using only 50μA of quiescent current at no load. The switching frequency is adjustable from 220kHz to 1MHz by an external resistor and can be synchronized to an external clock up to 1.1MHz. The MAX16955 output voltage is pin rogrammable to be either 5V fixed, or adjustable from 1V to 10V. The wide input voltage range, along with its ability to operate in dropout during undervoltage transients, makes it ideal for automotive and industrial applications.The MAX16955 operates in fixed-frequency PWM mode and low quiescent current skip mode. It features an enable logic input, which is compatible up to 42V to disable the device and reduce its shutdown current to 10μA. Protection features include overcurrent limit, overvoltage, undervoltage, and thermal shutdown with automatic recovery. The device also features a powergood monitor to ease power-supply sequencing.The MAX16955 is available in a thermally enhanced 16- pin TSSOP package with exposed pad and is specified for operation over the -40°C to +125°C automotive temperature range.

Features

  • Wide 3.5V to 36V Input Voltage Range
  • 42V Input Transient Tolerance
  • High Duty Cycle During Undervoltage Transients
  • 220kHz to 1MHz Adjustable Switching Frequency
  • Current-Mode Control Architecture
  • Adjustable (1V to 10V) Output Voltage with ±2% Accuracy
  • Three Operating Modes
  • 50µA Ultra-Low Quiescent Current Skip Mode
  • Forced Fixed-Frequency Mode
  • External Frequency Synchronization
  • Lowest BOM Count, Current-Mode Control Architecture
  • Power-Good Output
  • Enable Input Compatible from 3.3V Logic Level to 42V
  • Current-Limit, Thermal Shutdown, and Overvoltage Protection
  • -40°C to +125°C Automotive Temperature Range
  • Automotive Qualified

Typical applications

  • Military
  • Point of Load
  • Automotive
  • Industrial

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 5.5 µH, 12 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance5.5 µH
Performance Rated Current12 A
Saturation Current @ 10%4.5 A
Saturation Current @ 30%12 A
DC Resistance10.3 mΩ
Self Resonant Frequency30 MHz
MaterialSuperflux 
Packaging Unit700 
Check availability