Topology | Boost Converter |
Input voltage | 3.5-6 V |
Switching frequency | 1000-2500 kHz |
Output 1 | 8 V / 2 A |
A high-voltage boost controller, such as the MAX16990 or the MAX16992, the latter of which has 2.2MHzswitching frequency capabilities, has many applications in the automotive field. Two uses are as a preboostregulator to sustain system voltage during cold-/warm-crank or as a power supply for high-brightness LEDs.In this application note, we begin by examining how to realize an automotive high-voltage step-up DC-DC powersupply with the MAX16990/MAX16992 and how to select the external components to achieve best systemperformance. Afterwards, we present a reference design for its preboost application.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744314047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 0.47 | 31.9 | 9 | 20 | 1.35 | 235 | Superflux |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|