IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices MAX17000A

Complete DDR2 and DDR3 Memory Power-Management Solution

Overview

TopologyBuck Converter
Input voltage7-20 V
Switching frequency200-600 kHz
Output 11.8 V / 10 A
IC revision3

Description

The MAX17000A pulse-width modulation (PWM) controller provides a complete power solution for notebook DDR, DDR2, and DDR3 memory. It comprises a stepdown controller, a source-sink LDO regulator, and a reference buffer to generate the required VDDQ, VTT, and VTTR rails.The VDDQ rail is supplied by a step-down converter using Maxim’s proprietary Quick-PWM™ controller. The high-efficiency, constant-on-time PWM controller handles wide input/output voltage ratios (low duty-cycleapplications) with ease and provides 100ns response to load transients while maintaining a relatively constant switching frequency. The Quick-PWM architecture circumvents the poor load-transient timing problems of fixed-frequency current-mode PWMs while also avoiding the problems caused by widely varying switching frequencies in conventional constant-on-time and constant- off-time PWM schemes. The controller senses the current to achieve an accurate valley current-limit protection. It is also built in with overvoltage, undervoltage, and thermal protections. The MAX17000A can be set to run in three different modes: power-efficient SKIP mode, low-noise forced-PWM mode, and standby mode to support memory in notebook computer standby operation. The switching frequency is programmablefrom 200kHz to 600kHz to allow small components and high efficiency. The VDDQ output voltage can be set to a preset 1.8V or 1.5V, or be adjusted from 1.0V to 2.5V by an external resistor-divider. This output has 1% accuracy over line-and-load operating range.The MAX17000A includes a ±2A source-sink LDO regulator for the memory termination VTT rail. This VTT regulator has a ±5mV deadband that either sources or sinks, ideal for the fast-changing load burst present in memory termination applications. This feature also reduces output capacitance requirements.The VTTR reference buffer sources and sinks ±3mA, providing the reference voltage needed by the memory controller and devices on the memory bus.The MAX17000A is available in a 24-pin, 4mm x 4mm, thin QFN package.

Features

  • SMPS Regulator (VDDQ)
  • Quick-PWM with 100ns Load-Step ResponseOutput Voltages—Preset 1.8V, 1.5V, or Adjustable 1.0V to 2.5V
  • 1% VOUT Accuracy Over Line and Load
  • 26V Maximum Input Voltage Rating
  • Accurate Valley Current-Limit Protection
  • 200kHz to 600kHz Switching Frequency
  • Source/Sink Linear Regulator (VTT)
  • ±2A Peak Source/Sink
  • Low-Output Capacitance Requirement
  • Output Voltages-Preset VDDQ/2 or REFIN Adjustable from 0.5V to 1.5V
  • Soft-Start/Soft-Shutdown
  • SMPS Power-Good Window Comparator
  • VTT Power-Good Window Comparator
  • Selectable Overvoltage Protection
  • Undervoltage/Thermal Protections
  • ±3mA Reference Buffer (VTTR)

Typical applications

  • DDR, DDR2, and DDR3 Memory Supplies;SSTL Memory Supplies
  • Notebook Computers

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 1.5 µH, 18 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.5 µH
Performance Rated Current18 A
Saturation Current @ 10%6.5 A
Saturation Current @ 30%17 A
DC Resistance5.3 mΩ
Self Resonant Frequency63 MHz
MaterialWE-PERM 
Packaging Unit800 
Check availability