Topology | Boost Converter |
Input voltage | 2.7-4.2 V |
Switching frequency | 2500 kHz |
Output 1 | 3.3 V / 0.28 A |
Output 2 | 5 V / 0.19 A |
The MAX17220–MAX17225 is a family of ultra-lowquiescent current boost (step-up) DC-DC converters witha 225mA/0.5A/1A peak inductor current limit and TrueShutdown™. True Shutdown disconnects the output fromthe input with no forward or reverse current. The outputvoltage is selectable using a single standard 1% resistor.The 225mA (MAX17220), 500mA (MAX17221/MAX17222/MAX17223), and 1A (MAX17224/MAX17225) peak inductorcurrent limits allow flexibility when choosing inductors. TheMAX17220/MAX17222/MAX17224 versions have poststartupenable transient protection (ETP), allowing theoutput to remain regulated for input voltages down to400mV, depending on load current. The MAX17220–MAX17225 offer ultra-low quiescent current, small totalsolution size, and high efficiency throughout the entire loadrange. The MAX17220–MAX17225 are ideal for batteryapplications where long battery life is a must
300nA Quiescent Supply Current Into OUT● True Shutdown Mode
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74438357022 | SPEC | 9 files | WE-MAPI SMT Power Inductor | 2.2 | 7.1 | 9.2 | 22 | 35 | 80 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74438357022 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | Samples |
---|