Topology | Boost Converter |
Input voltage | 0.4-5.5 V |
he MAX17227J TDFN evaluation kit (EV kit) evaluates the MAX17227J IC in a TDFN package. The MAX17227J is a nanoPower Boost converter with a 500mA peak inductor current limit and offers automatic pass-through operation when the input voltage is higher than the set output voltage. The EV kit operates over an input range of 400mV to 5.5V depending on load, with a 0.88V typical startup with 3kΩ load. The EV kit provides resistor configurable output voltages from 2.3V to 5.4V. Refer to the MAX17227J IC data sheet for output voltage settings. The EV kit comes with the MAX17227JATA+ installed.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT1 (A) | ISAT2 (A) | RDC max. (mΩ) | fres (MHz) | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74479276222C | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PMCI Power Molded Chip Inductor | 2.2 | 2.6 | 1.25 | 2.8 | 140 | 60 | Low RDC |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74479276222C | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT1 (A) | ISAT2 (A) | RDC max. (mΩ) | fres (MHz) | Version | Samples |
---|