IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices MAX17502 | Demoboard MAXREFDES1009

IEEE 802.3af/at-Compliant, PD Interface with Three Ultra-Small, High-Efficiency, Synchronous DC-DC Buck Converters

Overview

TopologyBuck Converter
Input voltage37-57 V
Output 17.5 V / 0.3 A

Description

The MAX17502 high-efficiency, high-voltage, synchronous step-down DC-DC converter with integrated MOSFETs operates over a 4.5V to 60V input voltage range. This device is offered in a fixed 3.3V, 5V, or adjustable output voltage (0.9V to 92%VIN) while delivering up to 1A of current. The output voltage is accurate to within ±1.7% over -40°C to +125°C. The MAX17502 is available in compact TDFN and TSSOP packages. Simulation models are available. The device features peak-current-mode control with pulse-width modulation (PWM) and operates with fixed switching frequency at any load. The low-resistance, on-chip MOSFETs ensure high efficiency at full load and simplify the layout. A programmable soft-start feature allows users to reduce input inrush current. The device also incorporates an output enable/undervoltage lockout pin (EN/UVLO) that allows the user to turn on the part at the desired input-voltage level. An open-drain active-low RESET pin provides a delayed power-good signal to the system upon achieving successful regulation of the output voltage.

Features

  • Eliminates External Components and Reduce Total Cost ◦No Schottky-Synchronous Operation for High Efficiency and Reduced Cost◦Internal Compensation and Feedback Divider for 3.3V and 5V Fixed Outputs◦All-Ceramic Capacitors, Ultra-Compact Layout
  • Reduces Number of DC-DC Regulators to Stock ◦Wide 4.5V to 60V Input Voltage Range◦0.9V to 92%VIN Adjustable Output Voltage◦Delivers up to 1A◦600kHz and 300kHz Switching Frequency Options◦Available in a 10-Pin, 3mm × 2mm TDFN and 14-Pin, 5mm × 4.4mm TSSOP Packages
  • Reduces Power Dissipation ◦Peak Efficiency > 90%◦Shutdown Current = 0.9µA (typ)
  • Operates Reliably in Adverse Industrial Environments ◦Hiccup-Mode Current Limit, Sink Current Limit, and Autoretry Startup◦Built-In Output-Voltage Monitoring (Open-Drain Active-Low RESET Pin)◦Resistor-Programmable EN/UVLO Threshold◦Adjustable Soft-Start and Prebiased Power-Up◦High Industrial -40°C to +125°C Ambient Operating Temperature Range/-40°C to +150°C Junction Temperature Range

Typical applications

  • Industrial Process Control
  • HVAC and Building Control
  • Base Station, VOIP, Telecom
  • General-Purpose Point-of-Load
  • Battery-Powered Equipment
  • Home Theater

More information

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 10 V(DC), 22 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance22 nF
Capacitance±10% 
Rated Voltage10 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–Check availability