IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices MAX17504

4.5V–60V, 3.5A, High-Efficiency, Synchronous Step-Down DC-DC Converter with Internal Compensation

Overview

TopologyBuck Converter
Input voltage24 V
Switching frequency200-2200 kHz
IC revision1

Description

The MAX17504 high-efficiency, high-voltage, synchronously rectified step-down converter with dual integrated MOSFETs operates over a 4.5V to 60V input. It delivers up to 3.5A and 0.9V to 90% VIN output voltage. Built-in compensation across the output voltage range eliminates the need for external components. The feedback (FB) regulation accuracy over -40°C to +125°C is ±1.1%. The device is available in a compact (5mm x 5mm) TQFN lead (Pb)-free package with an exposed pad. Simulation models are available.

The device features a peak-current-mode control architecture with a MODE feature that can be used to operate the device in pulse-width modulation (PWM), pulse-frequency modulation (PFM), or discontinuous mode (DCM) control schemes. PWM operation provides constant frequency operation at all loads, and is useful in applications sensitive to switching frequency. PFM operation disables negative inductor current and additionally skips pulses at light loads for high efficiency. DCM features constant frequency operation down to lighter loads than PFM mode, by not skipping pulses, but only disabling negative inductor current at light loads. DCM operation offers efficiency performance that lies between PWM and PFM modes. The low-resistance, on-chip MOSFETs ensure high efficiency at full load and simplify the layout.

A programmable soft-start feature allows users to reduce input inrush current. The device also incorporates an output enable/undervoltage lockout pin (EN/UVLO) that allows the user to turn on the part at the desired input-voltage level. An open-drain active-low RESET pin provides a delayed power-good signal to the system upon achieving successful regulation of the output voltage.

Features

  • Eliminates External Components and Reduces Total Cost
  • No Schottky-Synchronous Operation for High Efficiency and Reduced Cost
  • Internal compensation for Stable Operation at Any Output Voltage
  • All Ceramic Capacitor Solution: Ultra-Compact Layout with as Few as Eight External Components
  • Reduce Number of DC-DC Regulators to Stock
  • Wide 4.5V to 60V Input Voltage Range
  • 0.9V to 90% VIN Output Voltage
  • Delivers Up to 3.5A Over Temperature
  • 200kHz to 2.2MHz Adjustable Frequency with External Synchronization
  • Available in a 20-Pin, 5mm x 5mm TQFN Package
  • Reduce Power Dissipation
  • Peak Efficiency > 90%
  • PFM and DCM Modes for High Light-Load Efficiency
  • Shutdown Current = 2.8µA (typ)
  • Operate Reliably ◦Hiccup-Mode Current Limit and Autoretry Startup
  • Built-In Output Voltage Monitoring—(Open-Drain Active-Low RESET Pin)
  • Resistor Programmable EN/UVLO Threshold
  • Adjustable Soft-Start and Pre-Biased Power-Up
  • -40°C to +125°C Operation

Typical applications

  • High-Voltage Single-Board Systems
  • Distributed Supply Regulation
  • Base Station Power Supplies
  • Wall Transformer Regulation
  • General-Purpose Point-of-Load
  • Industrial Power Supplies

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 6.3 V(DC), 10 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 µF
Capacitance±20% 
Rated Voltage6.3 V (DC)
Size0603 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor15 %
Insulation Resistance0.005 GΩ
Ceramic TypeX5R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.35 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
Packaging Unit4000 
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size1050 
Operating Temperature -40 °C up to +150 °C
–
–
–
Length10.5 mm
Width10.2 mm
Height4.7 mm
–
–
Inductance10 µH
Performance Rated Current9.5 A
Saturation Current @ 10%4 A
Saturation Current @ 30%8.5 A
DC Resistance16.3 mΩ
Self Resonant Frequency21 MHz
MaterialSuperflux 
Packaging Unit700 
–Check availability