IC manufacturers Analog Devices

IC manufacturers (97)

Analog Devices MAX17559

60V, Dual-Output, Synchronous Step-Down Controller

Overview

TopologyBuck Converter
Input voltage6-60 V
Switching frequency100-2200 kHz
Output 15 V / 8 A
Output 23.3 V / 15 A

Description

The MAX17559 is a dual-output, synchronous step-down controller that drives nMOSFETs. The device uses a constant-frequency, peak-current-mode architecture.The two outputs can be configured as independent voltage rails. Input capacitor size is minimized by running the two outputs 180° out-of-phase.The IC supports current sensing using either an external current-sense resistor for accuracy or an inductor DCR for improved system efficiency. Current foldback or latchoff limitsMOSFET power dissipation under short-circuit conditions.The IC provides independent adjustable soft-start/stop for each output and can start up monotonically into a prebiased output. The IC can be configured in either PWM or DCM modes of operation, depending on whetherconstant-frequency operation or light-load efficiency is desired.The IC operates over the -40°C to +125°C temperature range and is available in a lead(Pb)-free, 7mm x 7mm, 32-pin TQFP, package.

Features

  • Wide Range of Operation
  • Wide 4.5V to 60V Input Voltage Range
  • Wide 0.8V to 24V Output Voltage Range
  • RSENSE or Inductor DCR Current-Sensing
  • Fixed 180° Out-of-Phase Operation
  • Adjustable 100kHz to 2.2MHz Switching Frequency
  • Independent Enable and PGOOD
  • Available in a Lead(Pb)-Free 7mm x 7mm, 32-PinTQFP Package
  • Enhances Power Efficiency
  • Low-Impedance Gate Drives for High Efficiency
  • DCM Operation at Light Loads
  • Auxiliary Bootstrap LDO
  • Operates Reliably in Adverse Industrial Environments
  • Independent Adjustable Soft-Start/Stop or Tracking
  • Current Selectable Foldback or Latchoff LimitsMOSFET Heat Dissipation During a Short-CircuitCondition
  • Operates Over the -40°C to +125°C TemperatureRange
  • Output Overvoltage and Overtemperature Protections

Typical applications

  • Motion Control
  • Programmable Logic Controllers
  • Industrial Power Supplies
  • Distributed DC Power Systems
  • Computerized Numerical Control

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
MaterialRDC max.
(mΩ)
Wire Type Samples
7443630310SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

9 files Active i| Production is active. Expected lifetime: >10 years.WE-HCF SMT High Current Inductor 3.1 33.15 41 45 2.09 29 MnZn 2.3 Flat
7443556680SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-HCI SMT Flat Wire High Current Inductor 6.8 22 13 27 4.1 24 WE-PERM 2 4.428
Order Code Data­sheet Simu­lation
7443630310SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

7443556680SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
MaterialRDC max.
(mΩ)
Wire Type Samples