Topology | Flyback Converter |
Input voltage | 103-128 V |
Switching frequency | 100-1000 kHz |
Output 1 | 24 V / 3 A |
The MAX17595 is a peak-current-mode controller for designing wide input-voltage flyback regulators. The MAX17595 offers optimized input thresholds for universal input AC-DC converters and telecom DC-DC (36V to 72V input range) power supplies. It contains a built-in gate driver for an external n-channel MOSFET. The MAX17595 houses an internal error amplifier with 1% accurate reference, eliminating the need for an external reference. The switching frequency is programmable from 100kHz to 1MHz with an accuracy of 8%, allowing optimization of magnetic and filter components, resulting in compact and cost-effective power conversion. For EMI-sensitive applications, the MAX17595 incorporates a programmable frequency dithering scheme, enabling low-EMI spread-spectrum operation. Users can start the power supply precisely at the desired input voltage, implement input overvoltage protection, and program soft-start time. A programmable slope compensation scheme is provided to ensure stability of the peak current-mode control scheme. Hiccup-mode overcurrent protection and thermal shutdown are provided to minimize dissipation in overcurrent and overtemperature fault conditions.
Order Code | Datasheet | Simulation | Downloads | Product series | IR (A) | L (mH) | RDC max. (Ω) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7448640401 | SPEC | 8 files | WE-FC Common Mode Power Line Choke | 0.9 | 9.4 | 0.55 | 250 | 2000 | MnZn | 21.3 | 21.3 | 17.8 | THT | |||
750317114 | SPEC | 4 files | Transformer | – | 0.097 | – | – | 2800 | – | 27.95 | 20.32 | 28.58 | THT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7448640401 | SPEC | ||
750317114 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | IR (A) | L (mH) | RDC max. (Ω) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|