IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices MAX17596 | Demoboard MAXREFDES1085

Overview

TopologyFlyback Converter
Input voltage17-60 V
Output 124 V / 1 A

Description

The MAXREFDES1085 is a miniature, 24V output, isolated power supply that can deliver up to 1A of load current. The design uses the MAX17596 peak-current-mode controller in discontinuous-conduction mode (DCM) flyback topology running at 125kHz. The input voltage range of the MAX17596 is 4.5V to 36V. However, an extra bias winding from the transformer is used to power the controller. This allows the input operating voltage to go up to 60V for this design.The transformer provides a galvanic isolation of 1500VRMS between the primary and the secondary. In addition, an optocoupler is used to provide secondary side feedback to the controller for voltage regulation while maintaining isolation. This document also discusses a step-by-step procedure to implement this reference design and presents design equations for the calculation of all the design parameters. These equations show how to calculate the component values to allow users to modify this design for their applications.

Features

Miniature design optimized for small size17V to 60V Input RangeIsolated Output of 24V DC at 24WCycle-by-Cycle Current LimitResistor Programmable UVLO/OVI ThresholdLow-Cost DCM Flyback DesignGalvanic Isolation Up to 1500VRMSProven PCB LayoutFully Assembled and Tested

More information

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
750318051
SPECFlyback Transformer
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer
Check availability