Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
Analog Devices
IC manufacturers
(97)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(16)
Ablic
(24)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
MikroE
(19)
MindCet
(2)
Monolithic Power Systems
(930)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(34)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(105)
Silicontent Technology
(59)
Silvertel
(53)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference design
MAX17596 | Demoboard MAXREFDES1122
Analog Devices MAX17596 | Demoboard MAXREFDES1122
Overview
Topology
Flyback Converter
Input voltage
17-36 V
Output 1
24 V / 1 A
IC revision
P1
Description
MAXREFDES1122: 24W DC-DC Flyback Converter Using MAX17596
More information
Datasheet
Products
Too many results (XXX). Only the first 100 results are shown. Please narrow down your search.
Order Code
Datasheet
Simulation
Downloads
Status
Product series
Samples
750317336
SPEC
5
files
CAD files
ZIP
3D
3D_070-4480 (rev1).pdf
|
77.4 KB
IGS
Download_IGS_070-4480 (rev1).IGS
|
4 MB
STP
Download_STP_070-4480 (rev1).STEP
|
1.9 MB
Electric models
ZIP
LT
Download_LTspice_750317336 (rev1).zip
|
6.7 KB
Others
ZIP
WRL
Download_WRL_070-4480 (rev1).wrl
|
311.7 KB
Download all 5 files as zip archive
ZIP
Active
i
| Production is active. Expected lifetime: >10 years.
Transformer
Order Code
Datasheet
Simulation
750317336
SPEC
Samples
Order Code
Datasheet
Simulation
Downloads
Status
Product series
Samples
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes