| Topology | Flyback Converter |
| Input voltage | 24-160 V |
| Switching frequency | 100-1000 kHz |
| Output 1 | 5 V / 1 A |
Flyback converters are the preferred topology in isolated converters for medium and low power range applications due to their simplicity and economic considerations. As flyback converters are isolated converters, the output voltage and the current are traditionally regulated by utilizing the secondary side regulation (SSR) composed of an optocoupler and a secondary-error amplifier.The MAXREFDES1234 is a miniature, isolated power supply that can deliver 5V at 1A of load current. The design uses the MAX17596 peak-current-mode controller operated in discontinuous-conduction mode (DCM) flyback topology to efficiently control the MOSFET switching, current sense, output-voltage feedback sense, and optimization. An additional bias winding provides a power supply to the device under operating conditions so that the primary winding of the flyback transformer can function at high input voltages up to 160V.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Samples | |
|---|---|---|---|---|---|---|---|
![]() | 750318385 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product series Flyback Transformer |