IC manufacturers Analog Devices

IC manufacturers (97)

Analog Devices MAX17596 | Demoboard MAXREFDES1247

Overview

TopologyFlyback Converter
Input voltage17-60 V

Description

The MAXREFDES1247 is a miniature, 12V output, isolated power supply that can deliver up to 1A of load current. The design uses the MAX17596 peak-currentmode controller in discontinuous-conduction mode (DCM) flyback topology running at 125kHz. The input voltage range of the MAX17596 is 4.5V to 36V. However, an extra bias winding from the transformer is used to power the controller. This allows the input operating voltage to go up to 60V for this design.The transformer provides a galvanic isolation of 1500VRMS between the primary and the secondary. In addition, an optocoupler is used to provide secondary-side feedback to the controller for voltage regulation while maintaining isolation. This document also discusses a step-by-step procedure to implement this reference design and presents design equations for the calculation of all the design parameters. These equations show how to calculate the component values to allow users to modify this design for their applications

Features

  • Miniature Design Optimized for Small Size
  • 17V to 60V Input Range
  • Isolated Output of 12V DC at 12W
  • Cycle-by-Cycle Current Limit
  • Resistor-Programmable UVLO/OVI Threshold
  • Low-Cost DCM Flyback Design
  • Galvanic Isolation Up to 1500VRMS
  • Proven PCB Layout
  • Fully Assembled and Tested

Products

Order Code Data­sheet Downloads Status Product series Samples
750318409SPEC
Active i| Production is active. Expected lifetime: >10 years. Flyback Transformer
Order Code Data­sheet
750318409SPEC
Samples
Order Code Data­sheet Downloads Status Product series Samples