IC manufacturers Analog Devices

IC manufacturers (99)

Analog Devices MAX17596 | Demoboard MAXREFDES1251

Single Output Flyback Converter Using MAX17596

Overview

TopologyFlyback Converter
Input voltage10.5-17 V
Switching frequency100-1000 kHz
Output 13.3 V / 0.5 A

Description

The MAX17596 is a peak-current-mode controller for designing the wide input-voltage flyback regulators. The device offers input thresholds suitable for low-voltage DC-DC applications (4.5V–36V) and contains a built-in gate driver for an external n-channel metal-oxide semiconductor field-effect transistor (MOSFET).The MAX17596 houses an internal error amplifier with 1% accurate reference, eliminating the need for an external reference. The switching frequency is programmable from 100kHz to 1MHz with an accuracy of 8%, allowing optimization of magnetic and filter components, resulting in compact and cost-effective power conversion. For electromagnetic interference (EMI)-sensitive applications, the MAX17596 incorporates a programmable frequency dithering scheme, enabling low-EMI spread-spectrum operation. Users can start the power supply precisely at the desired input voltage, implement input overvoltage protection, and program soft-start time. A programmable slope compensation scheme is provided to ensure stability of the peak current-mode control scheme. Hiccup-mode overcurrent protection and thermal shutdown are provided to minimize dissipation in overcurrent and overtemperature fault conditions.

Features

  • Programmable Switching Frequency Allows Optimization of the Magnetic and Filter Components, Resulting in Compact, Cost-Effective, Efficient Isolated/Nonisolated Power Supplies
  • 100kHz to 1MHz Programmable Switching Frequency with Optional Synchronization
  • Peak Current Mode Control Provides Excellent Transient Response
  • Offline (Universal Input AC) and Telecom (36V to 72V) Flyback Controller—MAX17595
  • DC-DC (4.5V to 36V) Flyback Controller—MAX17596
  • Nonsynchronous (4.5V to 36V) Boost PWM Controller—MAX17597
  • 3mm x 3mm TQFN Package
  • Programmable Frequency Dithering Enables Low EMI Spread-Spectrum Operation
  • Integrated Protection Features Enhance System Reliability
  • Adjustable Current Limit with External Current-Sense Resistor
  • Fast Cycle-By-Cycle Peak Current Limiting Hiccup-Mode Short-Circuit Protection
  • Hiccup-Mode Short-Circuit Protection
  • Overtemperature Protection
  • Programmable Soft-Start and Slope Compensation
  • Input Overvoltage Protection

Typical applications

  • Industrial and Telecom Applications
  • Universal Input Offline AC-DC Power Supplies, Battery-Powered Applications, Wide-Range DC-Input Flyback/Boost Battery Chargers.

Products

Order Code Data­sheet Downloads Product series Samples
750344517SPEC
Flyback Transformer
Order Code Data­sheet
750344517SPEC
Samples
Order Code Data­sheet Downloads Product series Samples