IC manufacturers Analog Devices

IC manufacturers (97)

Analog Devices MAX17599 | Demoboard MAXREFDES114#

Isolated 24V to 5V 10W Power Supply

Overview

TopologyForward Converter
Input voltage17-36 V
Switching frequency100-1000 kHz
Output 15 V / 2 A

Description

The MAX17598/MAX17599 low IQ, active clamp current-mode PWM controllers contain all the control circuitry required for the design of wide-input isolated/non-isolated forward-converter industrial power supplies. The MAX17598 is well-suited for universal input (rectified 85V AC to 265V AC) or telecom (36V DC to 72V DC) power supplies. The MAX17599 is optimized for low-voltage industrial supplies (4.5V DC to 36V DC).

Features

  • Functional insulation
  • Compact and flexible
  • Low power dissipation
  • Minimal external components
  • Robust operation in adverse industrial environments

Products

Order Code Data­sheet Downloads Status Product series Samples
750315945SPEC
4 files Active i| Production is active. Expected lifetime: >10 years. Transformer
Order Code Data­sheet
750315945SPEC
Samples
Order Code Data­sheet Downloads Status Product series Samples