IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices MAX17599 | Demoboard MAXREFDES115#

MAXREFDES115#: Isolated 24V to 5V 20W Power Supply

Overview

TopologyForward Converter
Input voltage17-36 V
Output 15 V / 2 A

Description

The MAX17598/MAX17599 low IQ, active clamp current-mode PWM controllers contain all the control circuitry required for the design of wide-input isolated/non-isolated forward-converter industrial power supplies. The MAX17598 is well-suited for universal input (rectified 85V AC to 265V AC) or telecom (36V DC to 72V DC) power supplies. The MAX17599 is optimized for low-voltage industrial supplies (4.5V DC to 36V DC).

Features

  • Active Clamp, Peak Current-Mode Forward PWM Controller
  • 20µA Startup Current in UVLO
  • 4.5V to 36V Input-Supply Operating Range (MAX17599)
  • Programmable Input Undervoltage Lockout
  • Programmable Input Overvoltage Protection
  • Programmable 100kHz to 1MHz Switching Frequency
  • Switching Frequency Synchronization
  • Programmable Frequency Dithering for Low EMI Spread-Spectrum Operation
  • Programmable Dead Time
  • Adjustable Soft-Start
  • Programmable Slope Compensation
  • Fast Cycle-by-Cycle Peak-Current-Limit
  • 70ns Internal Leading-Edge Current-Sense Blanking
  • Hiccup Mode Output Short-Circuit Protection
  • Soft-Stop for Well-Controlled Clamp Capacitor Discharge
  • Negative Clamp-Switch Current Limit
  • 3mm x 3mm, Lead-Free 16-Pin TQFN
  • -40°C to +125°C Operating Temperature Range

More information

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
750315945
SPECTransformer
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
–Check availability