IC manufacturers Analog Devices

IC manufacturers (103)

Analog Devices MAX17599ATE | Demoboard MAXREFDES48

Isolated 24V to 12V 40W Power Supply with EFD20 Core Transformer

Overview

TopologyFlyback Converter
Input voltage18-36 V
Output 112 V / 3.5 A
IC revisionA

Description

The MAXREFDES48# reference design (Figure 1) demonstrates the application of the MAX17599 low IQ, wide-input range, active clamp current-mode PWM controller. The MAX17599 contains all the control circuitry required for the design of wide-input isolated forward-converter industrial power supplies. The reference design operates over an 18V to 36V input voltage range, and provides up to 3.5A at 12V output. The reference design features the active-clamp transformer reset topology for forward converters. This reset topology has several advantages including reduced voltage stress on the switches, transformer size reduction due to larger allowable flux swing, and improved efficiency due to elimination of dissipative snubber circuitry. These features result in a compact and cost-effective isolated power supply. The design is set to switch at 250kHz. For EMI-sensitive applications, the user can program the frequency-dithering scheme, enabling low-EMI spread-spectrum operation.

Features

  • Functional insulation
  • Compact and flexible
  • Low power dissipation
  • Minimal external components
  • Robust operation in adverse industrial environments

Remark: BOM is added with Schematic pdf.

Typical applications

  • •Telecom and datacom power supplies
  • •PLCs
  • •Industrial process control and sensors

Products

Order Code
Data­sheet
Downloads
Status
Product series
Samples
750314853
Forward Transformer
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
Product series Forward Transformer