IC manufacturers Analog Devices

IC manufacturers (99)

Analog Devices MAX17681 | Demoboard MAX17681EVKIT

Evaluation Kit for MAX17681 Isolated ±15V or ±12V Output Configuration

Overview

TopologyBuck Converter
Input voltage17-32 V
Output 1-12 V / 0.05 A
Output 212 V / 0.05 A
Output 324 V / 0.1 A
IC revision1

Description

The MAX17681 is a high-voltage, high-efficiency, iso-buck DC-DC converter designed to provide isolated power up to 3W. The device operates over a wide 4.5V to 42V input and uses primary-side feedback to regulate the output voltage.

The MAX17681 uses peak-current-mode control. The low-resistance, on-chip MOSFETs ensure high efficiency at full load while simplifying the PCB layout.

The device is available in a compact 10-pin (3mm x 2mm) TDFN package. Simulation models are available.

Features

  • Reduces External Components and Total Cost
  • No Opto-Coupler
  • Synchronous Primary Operation
  • All-Ceramic Capacitors, Compact Layout
  • Reduces Number of DC-DC Regulators to Stock
  • Wide 4.5V to 42V Input
  • 0.9V to 0.96 x VIN Primary Output Voltage
  • Delivers Up to 3W Output Power
  • Reduces Power Dissipation ◦Peak Efficiency > 90%
  • 0.9µA (typ) Shutdown Current
  • Operates Reliably in Adverse Industrial Environments ◦Peak and Sink Current-Limit Protection
  • ±1.7% Feedback Accuracy
  • Programmable EN/UVLO Threshold
  • Adjustable Soft-Start
  • Overtemperature Protection
  • -40°C to +125°C Operation

Typical applications

  • Isolated Fieldbus Interfaces
  • Isolated Power Supplies in Medical Equipment
  • Floating Power Supply Generation
  • Smart Meters
  • PLC I/O Modules

Products

Order Code Data­sheet Simu­lation Downloads Product series Samples
750342557SPEC
3 files Transformer
Order Code Data­sheet Simu­lation
750342557SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product series Samples