| Topology | Buck Converter |
| Input voltage | 17-36 V |
| Output 1 | 7 V / 0.1 A |
| Output 2 | -5 V / 0.05 A |
| Output 3 | -7 V / 0.1 A |
| Output 4 | 5 V / 0.05 A |
| IC revision | 1 |
The MAX17681EVKITB is a fully assembled and tested circuit board that demonstrates the performance of the MAX17681 high-efficiency, iso-buck DC-DC converter. The EV kit operates over a wide input-voltage range of 17V to 36V and uses primary-side feedback to regulate the output voltage. The EV kit has two output configurations. In configuration one the output is programmed to ±7V@100mA, with ±8% output voltage regulation. The second configuration uses a post regulator, MAX17651 to produce ±5V@50mA with < ±3% regulation. The EV kit comes installed with the MAX17681 in a 10-pin (3mm x 2mm) TDFN package and MAX17651 in a 6-lead TSOT package.