IC manufacturers Analog Devices

IC manufacturers (99)

Analog Devices MAX17681 | Demoboard MAX17681EVKITC

MAX17681 for Isolated +15V or +12V output Configuration

Overview

TopologyBuck Converter
Input voltage17-32 V
Output 115 V / 0.2 A
IC revision1

Description

The MAX17681EVKITC is a fully assembled and tested circuit board that demonstrates the performance of the MAX17681 high-efficiency, iso-buck DC-DC converter. The EV kit operates over a wide input-voltage range of 17V to 36V and uses primary-side feedback to regulate the output voltage. The EV kit has two output configurations. In the first configuration, the output is programmed to +15V at 200mA, with ±8% output voltage regulation. The second configuration uses a post regulator (MAX17651) to produce +12V at 100mA with less than ±3% regulation. The EV kit comes installed with the MAX17681 in a 10-pin (3mm x 2mm) TDFN package and MAX17651 in a 6-lead Thin-SOT (TSOT) package.

Features

  • 17V to 36V Input Voltage Range
  • +15V, 200mA or +12V, 100mA Continuous Current
  • EN/UVLO Input
  • 200kHz Switching Frequency
  • 89.5% Peak Efficiency
  • Overcurrent Protection
  • No Optocoupler
  • Delivers up to 3W Output Power
  • Overtemperature Protection
  • Proven PCB layout

Typical applications

  • Isolated Fieldbus Interfaces, PLC I/O Modules, Smart Meters
  • Floating Power Supply Generation, Isolated Power Supplies in Medical Equipment

Products

Order Code Data­sheet Simu­lation Downloads Product series Samples
750342859SPEC
3 files Transformer
Order Code Data­sheet Simu­lation
750342859SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product series Samples