IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices MAX17681 | Demoboard MAX17681EVKITD

MAX17681 for Isolated +7V or +5V Output Configuration

Overview

TopologyBuck Converter
Input voltage17-36 V
Output 17 V / 0.2 A
Output 25 V / 0.1 A
IC revision1

Description

The MAX17681EVKITD is a fully assembled and tested circuit board that demonstrates the performance of the MAX17681 high-efficiency, iso-buck DC-DC converter. The EV kit operates over a wide input-voltage range of 17V to 36V and uses primary-side feedback to regulate the output voltage. The EV kit has two output configurations. In the first configuration, the output is programmed to +7V at 200mA, with ±8% output voltage regulation. The second configuration uses a post regulator (MAX17651) to produce +5V at 100mA with at least ±3% regulation. The EV kit comes installed with the MAX17681 in a 10-pin (3mm x 2mm) TDFN package and MAX17651 in a 6-lead TSOT package.

Features

  • 17V to 36V Input Voltage Range
  • +7V, 200mA or +5V, 100mA Continuous Current
  • EN/UVLO Input
  • 200kHz Switching Frequency
  • Overcurrent Protection
  • No Optocoupler
  • Delivers up to 1.4W Output Power
  • Overtemperature Protection
  • Proven PCB Layout

Typical applications

  • Isolated Fieldbus Interfaces, PLC I/O Modules, Smart Meters
  • Floating Power Supply Generation, Isolated Power Supplies in Medical Equipment

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
750342878
SPECTransformer
Simu­lation
Availability
–
Downloads4 files
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
–Check availability