IC manufacturers Analog Devices

IC manufacturers (99)

Analog Devices MAX17681 | Demoboard MAX17681EVKITF

MAX17681 Evaluation Kit

Overview

TopologyBuck Converter
Input voltage18-36 V
Output 124 V / 0.1 A
IC revision1

Description

The MAX17681EVKITF is a fully assembled and tested circuit board that demonstrates the performance of the MAX17681 high-efficiency, iso-buck DC-DC Converter. The EV kit operates over a wide input-voltage range of 17V to 36V and uses primary-side feedback to regulate the output voltage. The EV kit output is programmed to +24V at 100mA, with ±8% output voltage regulation.The EV kit comes installed with the MAX17681 in a 10-pin (3mm x 2mm) TDFN package.

Features

  • 17V to 36V Input Voltage Range
  • +24V, 100mA Continuous Current
  • EN/UVLO Input
  • 200kHz Switching Frequency
  • Overcurrent Protection
  • No Optocoupler
  • Delivers up to 2.4W Output Power
  • Overtemperature Protection
  • Proven PCB Layout

Typical applications

  • Floating Power Supply Generation, Isolated Power Supplies in Medical Equipment
  • Isolated Fieldbus Interfaces, PLC I/O Modules, Smart Meters

Products

Order Code Data­sheet Simu­lation Downloads Product series Samples
750342860SPEC
3 files Transformer
Order Code Data­sheet Simu­lation
750342860SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product series Samples