IC manufacturers Analog Devices

IC manufacturers (103)

Analog Devices MAX17681A | Demoboard MAXREFDES1167

15V/200mA or 12V/100mA, Iso-Buck DC-DC Converter Using the MAX17681A

Overview

TopologyFlyBuck (Double Buck)
Input voltage4.5-42 V

Description

The MAX17681/MAX17681A is a high-voltage, high-efficiency, iso-buck DC-DC converter designed to provide isolated power up to 5W. The device operates over a wide 4.5V to 42V input and uses primary-side feedback to regulate the output voltage. The MAX17681/MAX17681A uses peak-current-mode control. Low-resistance, on-chip MOSFETs ensure high efficiency at full load while simplifying the PCB layout.

Features

  • Reduces External Components and Total Cost
  • No Optocoupler
  • Synchronous Primary Operation
  • All-Ceramic Capacitors, Compact Layout
  • Reduces Number of DC-DC Regulators to Stock
  • Wide 4.5V to 42V Input
  • 0.9V to 0.96 x VIN Primary Output Voltage
  • Delivers Up to 5W Output Power
  • Reduces Power Dissipation
  • Peak Efficiency > 90%
  • 0.9μA (typ) Shutdown Current
  • Operates Reliably in Adverse Industrial Environments
  • Peak and Sink Current-Limit Protection
  • Robust Secondary-Side Output Overcurrent Protection (MAX17681A)
  • ±1.7% Feedback Accuracy
  • Programmable EN/UVLO Threshold
  • Adjustable Soft-Start
  • Overtemperature Protection
    • -40°C to +125°C Operation

Typical applications

  • Isolated Power Supplies in Medical Equipment, Floating Power Supply Generation
  • Isolated Fieldbus Interfaces, PLC I/O Modules

Products

Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Samples
750342859
Transformer
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Product series Transformer