IC manufacturers Analog Devices

IC manufacturers (99)

Analog Devices MAX17682 | Demoboard MAX17682EVKIT

Evaluates: MAX17682 for Isolated +12V Output Configuration

Overview

TopologyBuck Converter
Input voltage16-42 V
Output 112 V / 0.75 A
IC revision1

Description

The MAX17682EVKIT is a fully assembled and tested circuit board that demonstrates the performance of the MAX17682 high-efficiency, iso-buck DC-DC Converter. The EV kit operates over a wide input-voltage range of 16V to 42V and uses primary-side feedback to regulate the outpRut voltage. The EV kit has isolated output, programmed to +12V at 750mA, with 10% output voltage regulation.

Features

  • 16V to 42V Input Voltage Range
  • +12V, 750mA Continuous Current
  • EN/UVLO Input
  • 250kHz Switching Frequency
  • 96% Peak Efficiency
  • Overcurrent Protection
  • No Optocoupler
  • Delivers up to 10W Output Power
  • Overtemperature Protection
  • Proven PCB layout

Typical applications

  • Floating Power Supply Generation, Industrial Process Control and Isolated Power Supplies in Medical Equipment

Products

Order Code Data­sheet Simu­lation Downloads Product series Samples
750343160SPEC
5 files Transformer
Order Code Data­sheet Simu­lation
750343160SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product series Samples