IC manufacturers Analog Devices

IC manufacturers (97)

Analog Devices MAX17682 | Demoboard MAX17682EVKITB

Evaluates: MAX17682 for Isolated +24V Output Configuration

Overview

TopologyBuck Converter
Input voltage17-36 V
Output 124 V / 0.4 A

Description

The MAX17682 EV kit B is a fully assembled and tested circuit board that demonstrates the performance of the MAX17682 high-efficiency, iso-buck DC-DC Converter. The EV kit operates over a wide input-voltage range of 17V to 36V and uses primary-side feedback to regulate the output voltage. The EV kit has isolated output, programmed to +24V at 400mA, with 10% output voltage regulation.

Features

  • 17V to 36V Input Voltage Range
  • +24V, 400mA Continuous Current
  • EN/UVLO Input
  • 250kHz Switching Frequency
  • 96% Peak Efficiency
  • Overcurrent Protection
  • No Optocoupler
  • Delivers up to 10W Output Power
  • Overtemperature Protection
  • Proven PCB layout

Typical applications

  • Communication Hub in Smart meters, Floating Power Supply Generation, Industrial Process Control and Isolated Power Supplies in Medical Equipment

Products

Order Code Data­sheet Downloads Status Product series Samples
750343672SPEC
Active i| Production is active. Expected lifetime: >10 years. Isolated Buck Transformer
Order Code Data­sheet
750343672SPEC
Samples
Order Code Data­sheet Downloads Status Product series Samples